Schneider-Electric
 
E8331RD250_WE picture- Schneider-electric
E8331RD250_WE
Dimmer, AvatarOn, rotary push type, 250 VA, White
Schneider Electric
Characteristics
Main
Product or component type Dimmer
Device presentation Complete product
Provided equipment Screws
Dimmer application Capacitive load
Inductive load
Ohmic load
Dimmer control Rotary push type
Load type Incandescent lamps - 50...250 W - 220...240 V AC
High voltage halogen lamp - 50...250 W - 220...240 V AC
Electronic transformer - 50...250 VA
Dimmable LED - 3...100 W
Colour tint White
Type of packing Carton
Quantity per set Set of 8
Market segment Small commercial
Residential
Complementary
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Protection type Thermal fuse
Surge arrester
Actuator Knob
Fixing mode By screws
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Wire stripping length 12 mm
Material Polycarbonate: plastic part
Brass: terminals
Steel coated with zinc chromate: terminal screw
Device mounting Flush
Height 86 mm
Width 86 mm
Embedding depth 35 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage 0…60 °C
Relative humidity 10…95 %
Environmental characteristic Oil and vapour resistant
Standards IEC 60669-2-1
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.63 cm
Package 1 Width 8.8 cm
Package 1 Length 8.8 cm
Package 1 Weight 125.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.105 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 48
Package 3 Height 21 cm
Package 3 Width 30 cm
Package 3 Length 39.5 cm
Package 3 Weight 7128.8 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information