|
|
|
E8331RD250_WG
Dimmer, AvatarOn, rotary push type, 250 VA, Wine Gold
|
|
|
Main
Product or component type
|
Dimmer
|
Device presentation
|
Complete product
|
Provided equipment
|
Screws
|
Dimmer application
|
Capacitive load
Inductive load
Ohmic load
|
Dimmer control
|
Rotary push type
|
Load type
|
Incandescent lamps - 50...250 W - 220...240 V AC
High voltage halogen lamp - 50...250 W - 220...240 V AC
Electronic transformer - 50...250 VA
Dimmable LED - 50...250 VA
|
Colour tint
|
Wine gold
|
Type of packing
|
Carton
|
Quantity per set
|
Set of 8
|
Market segment
|
Residential
Small commercial
|
Complementary
[Ue] rated operational voltage
|
220...240 V AC 50/60 Hz
|
Protection type
|
Surge arrester
Thermal fuse
|
Actuator
|
Knob
|
Fixing mode
|
By screws
|
Clamping connection capacity
|
<= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
|
Wire stripping length
|
12 mm
|
Material
|
Polycarbonate: plastic part
Brass: terminals
Steel coated with zinc chromate: terminal screw
|
Device mounting
|
Flush
|
Height
|
86 mm
|
Width
|
86 mm
|
Embedding depth
|
35 mm
|
Environment
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
0…60 °C
|
Relative humidity
|
10…95 %
|
Environmental characteristic
|
Oil and vapour resistant
|
Standards
|
IEC 60669-2-1
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.63 cm
|
Package 1 Width
|
8.8 cm
|
Package 1 Length
|
8.8 cm
|
Package 1 Weight
|
125.6 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.105 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
48
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
7128.8 g
|
Offer Sustainability
|
|