|
|
|
E8331SCN200ZB_WG
Connected shutter control, AvatarOn, Wiser, IP20, 1 rocker, wine gold
|
|
|
Main
Product brand
|
Schneider Electric
|
Range
|
AvatarOn
|
Concentrator compatibility
|
Wiser hub generation 1
|
Number of rocker
|
1
|
Mobile App name
|
Wiser by SE
|
Product or component type
|
Connected shutter control
|
Device presentation
|
Complete product
|
Load type
|
Motorized devices
|
Complementary
Technology type
|
Electronic
|
Colour tint
|
Wine gold
|
[Ue] rated operational voltage
|
200...240 V AC
100...120 V AC
48 V DC
|
Rated power in W
|
200 W
100 W
40 W
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
Local signalling
|
Status indication: LED (white/blue)
Programmable: LED (green/red/orange)
|
Device mounting
|
Flush
|
Connections - terminals
|
Brass terminal, 1...2.5 mm² (AWG 18...AWG 13) solid
Brass terminal, 1 x 2.5 mm²
Brass terminal, 2 x 1.5 mm²
Terminal block, 0.5...1.5 mm² (AWG 28...AWG 14) solid
Terminal block, 1 x 1.5 mm²
|
Embedding depth
|
28 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Distance between centers
|
60.3 mm
|
Environment
Ambient air temperature for operation
|
-10…45 °C
|
IP degree of protection
|
IP20
|
Operating altitude
|
<= 2000 m
|
Environmental characteristic
|
Indoor use
|
Relative humidity
|
10…95 %
|
Standards
|
EN 60669-2-5
IEC 60669-2-5
CE
|
Product certifications
|
Zigbee 3.0
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
12.5 cm
|
Package 1 Weight
|
194.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.4 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
480
|
Package 3 Height
|
105.0 cm
|
Package 3 Width
|
60.0 cm
|
Package 3 Length
|
80.0 cm
|
Package 3 Weight
|
115.48 kg
|
Offer Sustainability
|
|