|
|
|
E8331TVM_WE_C5
AvatarOn, TV socket, master, 75 Ohm, White
|
|
|
Main
Product or component type
|
TV socket
|
Device application
|
Communication
|
TV socket type
|
TV
|
Number of gangs
|
1 gang
|
Colour tint
|
White
|
Complementary
Device presentation
|
Complete product
|
Device mounting
|
Flush
Surface
|
Method of access
|
Master
|
Average impedance
|
75 Ohm
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Bandwidth
|
5…860 Hz
|
Colour tint
|
White
|
IP degree of protection
|
IP20
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
34.4 mm
|
Environment
Ambient air temperature for operation
|
-5…45 °C
|
Relative humidity
|
0…95 %
|
Standards
|
BS 5733
IEC 60670
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
79.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
867.0 g
|
Offer Sustainability
|
|