This Application will be decommissioned as of January 7th 2025

E8332ACQUSB_WG_C5 |
Schneider-Electric
 
E8332ACQUSB_WG_C5 picture- Schneider-electric
E8332ACQUSB_WG_C5
USB charger, AvatarOn type A + C, 2.1…3A, Wine Gold
Schneider Electric
Characteristics
Main
Product or component type USB charger
Device application Charger
Integrated connection type USB type A 5 V, maximum load current: 2.1 A
USB type C 5 V, maximum load current: 2.1 A
Complementary
Device mounting Flush
Device presentation Complete product
Colour tint Wine gold
Surface finish Painted
Surface treatment Polished
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
[Ue] rated operational voltage 100/240 V 50/60 Hz
Power consumption in W 21 W
Maximum load current with 2 outputs used simultaneously 3 A
Material PC (polycarbonate)
Connections - terminals Screw terminals
Clamping connection capacity 2.5 mm² for stranded cable(s)
2.5 mm² for solid cable(s)
1.5 mm² for stranded cable(s)
1.5 mm² for solid cable(s)
Wire stripping length 8 mm
Product compatibility HTC
XiaoMi
Apple
Samsung
HW
Major smart phone and tablet
Height 86 mm
Width 86 mm
Depth 40.1 mm
Embedding depth 30.4 mm
Net weight 0.1292 kg
Environment
Standards MS IEC 60950-1
IEC 60950-1
IEC 62368-1
IEC 61558-2-16
Product certifications IEC
Electrical insulation class Class II
IP degree of protection IP20
Environmental characteristic Liquid soap
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 134 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.392 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 21 cm
Package 3 Width 29.9 cm
Package 3 Length 39.5 cm
Package 3 Weight 8.852 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
Take-back No
Minimum percentage of recycled plastic content 8