|
|
|
E8332C_WG_C5
Switch, AvatarOn, curtain, brass terminal, IP20, wine gold
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Switch
|
Number of gangs
|
2 gangs
|
Colour tint
|
Wine gold
|
Complementary
Device presentation
|
Complete product
|
Device mounting
|
Surface
Flush
|
Switch function
|
Curtain
|
Clamping connection capacity
|
2 x 2.5 mm² for solid cable(s)
2 x 2.5 mm² for stranded cable(s)
3 x 1.5 mm² for solid cable(s)
3 x 1.5 mm² for stranded cable(s)
|
Rated current
|
10 A at 250 V AC 50/60 Hz
|
Material
|
Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
|
Load type
|
Inductive
Resistive
Incandescent lamp
Fluorescent lamp
|
Connections - terminals
|
Brass terminal
|
Embedding depth
|
22.3 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
32 mm
|
Environment
Maximum ambient air temperature for operation
|
35 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
No UV resistant
|
Operating altitude
|
2000 m
|
Standards
|
GB 16915.1
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
70.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
616.0 g
|
Offer Sustainability
|
|