|
|
|
E8332L1LED_WD_C5
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Wood
|
|
|
Main
Product or component type
|
Switch
|
Device application
|
Control
|
Load type
|
Fluorescent lamp
Incandescent lamp
Resistive
Inductive
|
Colour tint
|
Wood
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
16 AX at 250 V AC 50/60 Hz
|
Switch function
|
1-pole 1-way
|
Number of gangs
|
2 gangs
|
Number of rocker
|
2
|
Clamping connection capacity
|
3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
|
Connections - terminals
|
Brass terminal
|
Local signalling
|
Off: LED indicator, LED (amber)
|
Material
|
Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
|
Device mounting
|
Surface
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
34.2 mm
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
45 °C
|
Operating altitude
|
2000 m
|
Relative humidity
|
0…95 %
|
Standards
|
MS IEC 60669-1
IEC 60669-1
BS EN 60669-1
SS 227-1
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
94.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1033.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|