This Application will be decommissioned as of January 7th 2025

E8332L1LED_WG_C5 |
Schneider-Electric
 
E8332L1LED_WG_C5 picture- Schneider-electric
E8332L1LED_WG_C5
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Wine Gold
Schneider Electric
Characteristics
Main
Product or component type Switch
Device application Control
Load type Incandescent lamp
Inductive
Resistive
Fluorescent lamp
Colour tint Wine gold
Colour tint Wine gold
Complementary
Device presentation Complete product
Rated current 16 AX at 250 V AC 50/60 Hz
Switch function 1-pole 1-way
Number of gangs 2 gangs
Number of rocker 2
Clamping connection capacity 3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
Connections - terminals Brass terminal
Local signalling Off: LED indicator, LED (amber)
Material Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
Device mounting Flush
Surface
Width 86 mm
Height 86 mm
Depth 34.2 mm
Environment
IP degree of protection IP20
Maximum ambient air temperature for operation 45 °C
Operating altitude 2000 m
Relative humidity 0…95 %
Standards BS EN 60669-1
IEC 60669-1
MS IEC 60669-1
SS 227-1
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 1033.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 9
Minimum percentage of recycled plastic content 9