|
|
|
E8332RJS5_DG_C5
AvatarOn, 2 data sockets, RJ45, cat5e, shuttered, Dark Grey
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Product or component type
|
Data socket
|
Device application
|
Communication
|
Socket additional information
|
Shuttered
|
Communication network category
|
Data: 5e
|
Number of gangs
|
2 gangs
|
Colour tint
|
Dark grey
|
Main colour tint
|
Dark grey
|
Complementary
Device presentation
|
Complete product
|
Device mounting
|
Flush
Surface
|
Data socket type
|
RJ45
|
Rated current
|
1.5 A
|
Material
|
Polycarbonate: plastic part
|
Contacts material
|
Housing: PC
Contact: phosphor bronze with gold plating
|
Contact resistance
|
1 µOhm
|
Insulation resistance
|
>= 200 MOhm
|
Minimum return loss
|
23 dB
|
Colour tint
|
Dark grey
|
IP degree of protection
|
IP20
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
31 mm
|
Environment
Dielectric strength
|
1000 V for 60 s at 60 Hz
|
AWG gauge
|
AWG 26...AWG 22 (4 twisted pair cables)
|
Environmental characteristic
|
UV resistant
|
Maximum ambient air temperature for operation
|
35 °C
|
Relative humidity
|
0…95 %
|
Standards
|
ASTMD4566-98
TIA/EIA-568-B.2-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
62.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
95.0 cm
|
Package 2 Width
|
190.0 cm
|
Package 2 Length
|
195.0 cm
|
Package 2 Weight
|
620.0 g
|
Offer Sustainability
|
|