|
|
|
E8332RJS_WG_C5
AvatarOn, wallplate for 2 keystone RJ45, Wine Gold
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Wallplates
|
Complementary
Provided equipment
|
Label holder
|
Socket number
|
2
|
Number of gangs
|
2 gangs
|
Product compatibility
|
Actassi RJ45 keystone modular jack
|
Device mounting
|
Flush
Surface
|
Colour tint
|
Wine gold
|
Material
|
Polycarbonate
|
Depth
|
15 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
51.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
515.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Minimum percentage of recycled plastic content
|
22
|
|
|