|
|
|
E8332TDRJS5_WE_C5
AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, White
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Telephone + data socket
|
Socket additional information
|
Shuttered
|
Communication network category
|
Telephone: 3
Data: 5e
|
Colour tint
|
White
|
Complementary
Device presentation
|
Complete product
|
Connector type
|
RJ11/RJ45
|
Device mounting
|
Flush
Surface
|
Number of gangs
|
2 gangs
|
Material
|
Polycarbonate
|
Contacts material
|
Contact: phosphor bronze with gold plating
IDC contact: phosphor bronze with nickel plating
|
Minimum return loss
|
23 dB
|
Embedding depth
|
31 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
40.7 mm
|
Environment
Dielectric strength
|
1000 V for 60 s at 60 Hz
|
AWG gauge
|
AWG 26...AWG 22 (4 twisted pair cables)
|
Environmental characteristic
|
UV resistant
|
Maximum ambient air temperature for operation
|
35 °C
|
Relative humidity
|
0…95 %
|
Standards
|
TIA/EIA-568-B.2-1
ASTMD4566-98
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.1 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
65.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
655.0 g
|
Offer Sustainability
|
|