This Application will be decommissioned as of January 7th 2025

E8332TDRJS5_WG_C5 |
Schneider-Electric
 
E8332TDRJS5_WG_C5 picture- Schneider-electric
E8332TDRJS5_WG_C5
AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, Wine Gold
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Telephone + data socket
Socket additional information Shuttered
Communication network category Telephone: 3
Data: 5e
Colour tint Wine gold
Complementary
Device presentation Complete product
Connector type RJ11/RJ45
Device mounting Surface
Flush
Number of gangs 2 gangs
Material Polycarbonate
Contacts material Contact: phosphor bronze with gold plating
IDC contact: phosphor bronze with nickel plating
Minimum return loss 23 dB
Embedding depth 31 mm
Width 86 mm
Height 86 mm
Depth 40.7 mm
Environment
Dielectric strength 1000 V for 60 s at 60 Hz
AWG gauge AWG 26...AWG 22 (4 twisted pair cables)
Environmental characteristic UV resistant
Maximum ambient air temperature for operation 35 °C
Relative humidity 0…95 %
Standards TIA/EIA-568-B.2-1
ASTMD4566-98
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 65.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 655.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Minimum percentage of recycled plastic content 22