|
|
|
E8332TVFMM_WD_C5
AvatarOn, TV R socket, master, 75 Ohm, Wood
|
|
|
Main
Product or component type
|
TV R socket
|
Device application
|
Communication
|
TV socket type
|
TV/FM
|
Number of gangs
|
2 gangs
|
Colour tint
|
Wood
|
Complementary
Device presentation
|
Complete product
|
Device mounting
|
Surface
Flush
|
Method of access
|
Master
|
Average impedance
|
75 Ohm
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Bandwidth
|
5…860 MHz
|
Colour tint
|
Wood
|
IP degree of protection
|
IP20
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
23.6 mm
|
Environment
Ambient air temperature for operation
|
-5…45 °C
|
Relative humidity
|
0…95 %
|
Standards
|
BS 5733
IEC 60670
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
81.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
982.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
5894.0 g
|
Offer Sustainability
|
|