|
|
|
E8332TVRJS_WE_C5
AvatarOn, wallplate for keystone RJ45 and TV socket, White
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Wallplates
|
Complementary
Provided equipment
|
Label holder
|
Socket number
|
2
|
Number of gangs
|
2 gangs
|
Product compatibility
|
Actassi RJ45 keystone modular jack
|
Device mounting
|
Surface
Flush
|
Colour tint
|
White
|
Material
|
Polycarbonate
|
Depth
|
15 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.6 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
59.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
595.0 g
|
Offer Sustainability
|
|