|
|
|
E8332USB_DG_C5
Double USB charger, AvatarOn type A, 2.1A, Dark Grey
|
|
|
Main
Product or component type
|
USB charger
|
Integrated connection type
|
2 USB type A 5 V DC, maximum load current: 2.1 A
|
Complementary
Device mounting
|
Flush
|
Device presentation
|
Complete product
|
Colour tint
|
Dark grey
|
Surface finish
|
Glossy
|
[Ue] rated operational voltage
|
100/240 V AC 50/60 Hz
|
Maximum load current with 2 outputs used simultaneously
|
2.1 A
|
Material
|
PC (polycarbonate)
|
Connections - terminals
|
Screw terminals
|
Screwdriver shape
|
Phillips combined
|
Clamping connection capacity
|
1.5...2.5 mm² for flexible cable(s)
1.5...2.5 mm² for rigid cable(s)
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
40 mm
|
Environment
Standards
|
IEC 60950-1
|
Electrical insulation class
|
Class II
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
104.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
882.0 g
|
Offer Sustainability
|
|