Schneider-Electric
 
E8332USB_WE_C5 picture- Schneider-electric
E8332USB_WE_C5
Double USB charger, AvatarOn type A, 2.1A, White
Schneider Electric
Characteristics
Main
Product or component type USB charger
Integrated connection type 2 USB type A 5 V DC, maximum load current: 2.1 A
Complementary
Device mounting Flush
Device presentation Complete product
Colour tint White
Surface finish Glossy
[Ue] rated operational voltage 100/240 V AC 50/60 Hz
Maximum load current with 2 outputs used simultaneously 2.1 A
Material PC (polycarbonate)
Connections - terminals Screw terminals
Screwdriver shape Phillips combined
Clamping connection capacity 1.5...2.5 mm² for flexible cable(s)
1.5...2.5 mm² for rigid cable(s)
Height 86 mm
Width 86 mm
Depth 40 mm
Environment
Standards IEC 60950-1
Electrical insulation class Class II
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 880.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
Minimum percentage of recycled plastic content 27