This Application will be decommissioned as of January 7th 2025

E83426_15_WE_C5 |
Schneider-Electric
 
E83426_15_WE_C5 picture- Schneider-electric
E83426_15_WE_C5
AvatarOn, socket-outlet, 15A, 3P, rnd, white
Schneider Electric
Characteristics
Main
Product or component type Socket-outlet
Device presentation Complete product
Device application Power supply
Load type No inductive load
Colour tint White
Outlet poles configuration 3P
Outlet standard deviation China
Complementary
Rated current 15 A at 250 V AC 50 Hz
Socket number 1
Socket-outlet type Shuttered
Clamping connection capacity 1 x 4...2 x 4 mm² for solid cable(s)
1 x 4...2 x 4 mm² for stranded cable(s)
1 x 2.5...3 x 2.5 mm² for solid cable(s)
1 x 2.5...3 x 2.5 mm² for stranded cable(s)
Connections - terminals Folded terminal
Material Polycarbonate grid plate
Polycarbonate surround
Device mounting Surface
Width 86 mm
Height 86 mm
Depth 32.6 mm
Environment
IP degree of protection IP20
Maximum ambient air temperature for operation 45 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
Environmental characteristic UV resistant
Standards BS 546
SS 472
MS 1577
Product certifications SIRIM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 81.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 982.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 21.0 cm
Package 3 Width 30.0 cm
Package 3 Length 39.5 cm
Package 3 Weight 5894.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No