|
|
|
E83426_WG_C5
AvatarOn, socket-outlet, 13A, 3P, British BS 1363A,wine gold
|
|
|
Main
Product or component type
|
Socket-outlet
|
Device presentation
|
Complete product
|
Device application
|
Power supply
|
Load type
|
No inductive load
|
Colour tint
|
Wine gold
|
Outlet poles configuration
|
3P
|
Outlet standard deviation
|
British BS 1363A
|
Colour tint
|
Wine gold
|
Complementary
Rated current
|
13 A at 250 V AC 50 Hz
|
Socket number
|
1
|
Socket-outlet type
|
Shuttered
|
Clamping connection capacity
|
1 x 4...2 x 4 mm² for solid cable(s)
1 x 4...2 x 4 mm² for stranded cable(s)
1 x 2.5...3 x 2.5 mm² for solid cable(s)
1 x 2.5...3 x 2.5 mm² for stranded cable(s)
|
Connections - terminals
|
Folded terminal
|
Material
|
Polycarbonate grid plate
Polycarbonate surround
Polycarbonate cover
|
Device mounting
|
Surface
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
27.8 mm
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
45 °C
|
Ambient air temperature for storage
|
-5…60 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
UV resistant
|
Standards
|
MS 589
BS 1363
SS 145
|
Product certifications
|
SIRIM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.8 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
76.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
937.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
5624.0 g
|
Offer Sustainability
|
|