|
|
|
E83554_WE_C5
AvatarOn, fuse connection, 45A, 250V, White
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Fused connection
|
Quantity per set
|
Set of 1
|
Complementary
Device presentation
|
Complete product
|
Colour tint
|
White
|
Number of gangs
|
1 gang
|
Material
|
PC (polycarbonate)
|
Mounting support
|
Wall mounted
|
Rated current
|
45 A at 250 V AC 50...60 Hz
|
Connections - terminals
|
Pillar terminals
|
Height
|
87 mm
|
Width
|
87 mm
|
Depth
|
43.82 mm
|
IP degree of protection
|
IP20
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
99.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.161 kg
|
Offer Sustainability
|
|