Schneider-Electric
 
E83T25ACUSB_WG_C5 picture- Schneider-electric
E83T25ACUSB_WG_C5
Switched socket with USB charger, Avataron, 21W type A+C, 2 gangs, 13A, wine gold
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Switched socket with USB charger
Device presentation Complete mechanism
Socket additional information Shuttered
Load type No inductive load
Complementary
Device mounting Flush 47 mm
Switch function ON/OFF power-socket outlet
Number of power socket outlets 2 x 2 x 2P + E with shutters, British
Rated current Power circuit: 13 A 240 V, AC, 50 Hz
Surface finish Glossy
Surface treatment Painted
Number of gangs 2 gangs
Connector type USB type A
USB type C
[Ue] rated operational voltage 240 V AC 50 Hz
Maximum power consumption in W 21 W
Input power 30 W
Integrated connection type 2 USB port 5 V DC, maximum load current: 3.1 A
Material PC (polycarbonate) 2407 Bayer: grid plate
Protection type USB port: over temperature protection with PWM IC circuit
Shape of screw head Cross
Screwdriver shape Philips
Electrical connection 3 screw terminal
Clamping connection capacity 1 x 4 mm² for solid cable(s)
Wire stripping length 10…12 mm
Mounting support Mounting box conforming to BS 4662
Fixing mode By screws M3.5 x 25 mm
Fixing center 120.6 mm
Height 147 mm
Width 87 mm
Depth 32 mm
Embedding depth 24 mm
Net weight 0.2 kg
Environment
Operating altitude <= 2000 m
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
Standards BS 1363-2
Product certifications IEC
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 8.6 cm
Package 1 Length 17.2 cm
Package 1 Weight 202.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information