Schneider-Electric
 
E83T25N_WG_C5 picture- Schneider-electric
E83T25N_WG_C5
Switched socket, AvatarOn, LED, screw terminal, IP20, wine gold
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Switched socket
Device application Power supply
Device presentation Complete product
Outlet poles configuration 3P with shutter
Type of packing Flow-pack
Complementary
Rated current 13 A socket-outlet
[Ue] rated operational voltage 250 V AC 50/60 Hz
Socket number 2
Outlet standard description With earthing contact
Outlet standard deviation British BS 1363A
Number of gangs 2 gangs
Pilot light LED
Service life in cycles 20000 cycles
Electrical durability 5000 cycles
Connections - terminals Screw terminal
Material Polycarbonate: grid plate
Polycarbonate: surround
Surface finish Glossy
Surface treatment Painted mechanism cover
Device mounting Surface
Fixing mode Screw
Height 86 mm
Width 146 mm
Depth 31.7 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -5…45 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
Standards MS 589
SS 145
BS 1363
Product certifications SIRIM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 8.6 cm
Package 1 Length 14.6 cm
Package 1 Weight 152 g
Unit Type of Package 2 BB1
Number of Units in Package 2 7
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.121 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 42
Package 3 Height 21 cm
Package 3 Width 30 cm
Package 3 Length 39.5 cm
Package 3 Weight 7847 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations