|
|
|
E83T25_WG_C5
Switched socket, AvatarOn, screw terminal, IP20, wine gold
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Switched socket
|
Device application
|
Power supply
|
Device presentation
|
Complete product
|
Outlet poles configuration
|
3P with shutter
|
Colour tint
|
Wine gold
|
Type of packing
|
Flow-pack
|
Main colour tint
|
Wine gold
|
Complementary
Rated current
|
13 A socket-outlet
|
[Ue] rated operational voltage
|
250 V AC 50/60 Hz
|
Socket number
|
2
|
Outlet standard description
|
With earthing contact
|
Outlet standard deviation
|
British BS 1363A
|
Number of gangs
|
2 gangs
|
Service life in cycles
|
20000 cycles
|
Electrical durability
|
5000 cycles
|
Connections - terminals
|
Screw terminal
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
|
Surface finish
|
Glossy
|
Surface treatment
|
Painted mechanism cover
|
Device mounting
|
Surface
|
Fixing mode
|
Screw
|
Height
|
86 mm
|
Width
|
146 mm
|
Depth
|
31.7 mm
|
Environment
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-5…45 °C
|
Ambient air temperature for storage
|
-5…60 °C
|
Relative humidity
|
0…95 %
|
Standards
|
SS 145
BS 1363
MS 589
|
Product certifications
|
SIRIM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.2 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
152 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.121 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
42
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
7847 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|