Socket number
|
1
|
Device mounting
|
Flush 47 mm
|
Switch function
|
ON/OFF power-socket outlet
|
Number of power socket outlets
|
1 x 2P + E with shutters, British
|
Rated current
|
Power circuit: 13 A 220...250 V, AC, 50/60 Hz
|
Surface finish
|
Glossy
|
Surface treatment
|
Untreated
|
Number of gangs
|
1 gang
|
Connector type
|
USB type A
|
[Ue] rated operational voltage
|
220...250 V AC 50/60 Hz
|
Power consumption in W
|
0.075 W
|
Input power
|
16 W
|
Integrated connection type
|
2 USB port 5 V DC, maximum load current: 2.1 A
|
Material
|
Polycarbonate: grid plate
Polycarbonate: cover
Polycarbonate: surround
Polycarbonate: dolly
Nylon + GF: shutter
Brass: contact plate
Steel: spring
Steel with Cu plating: terminal screw
Copper with silver onlay: bridge
|
Protection type
|
USB port: over temperature protection with PWM IC circuit
USB port: over voltage protection against surges with PWM IC circuit
USB port: overcurrent between output phases and earth (on power up only) with PWM IC circuit
|
Shape of screw head
|
Cross
|
Screwdriver shape
|
Philips
|
Electrical connection
|
3 screw terminal
|
Clamping connection capacity
|
1 x 4 mm² for solid cable(s)
2 x 4 mm² for stranded cable(s)
1 x 2.5 mm²
2 x 2.5 mm²
|
Wire stripping length
|
10…12 mm
|
Mounting support
|
Mounting box conforming to BS 4662
|
Fixing mode
|
By screws M3.5 x 25 mm
|
Fixing center
|
60.3 mm
|
Product compatibility
|
HTC
HW
Smartphone
Apple
Tablet PC
XiaoMi
Samsung
Power bank
|
Height
|
87 mm
|
Width
|
87 mm
|
Depth
|
41.9 mm
|
Embedding depth
|
31 mm
|
Net weight
|
0.1073 kg
|