|
E8430X-SZ
Zencelo - 1 Gang Blank Plate - Silver bronze
|
|
|
Main
Range
|
ZENcelo
|
Product or component type
|
Blank plate
|
Colour tint
|
Silver bronze
|
Complementary
Device mounting
|
Surface
Flush
|
Number of gangs
|
1 gang
|
Material
|
Polycarbonate: plastic part
|
Embedding depth
|
6.2 mm
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
14.7 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
No UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
2.5 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
93.225 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
19.0 cm
|
Package 2 Weight
|
1.118 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
21.0 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50.0 cm
|
Package 3 Weight
|
11187.0 g
|
Offer Sustainability
|