|
|
|
E8431PR1_SZ
ZENcelo -10A 1 Gang 2 Full-Flat press On/Off Switch - Silver Bronze
|
|
|
Main
Range
|
ZENcelo
|
Product or component type
|
Switch
|
Load type
|
Fluorescent lamp
Resistive
Incandescent lamp
Inductive
|
Colour tint
|
Silver bronze
|
Cover frame colour tint
|
Silver bronze
|
Complementary
Device mounting
|
Flush
Surface
|
Switch function
|
Bell push switch
|
Rated current
|
10 A at 250 V AC 50/60 Hz
|
Local signalling
|
Mechanical indicator (amber)
|
Number of gangs
|
1 gang
|
Material
|
Polycarbonate + GF 20 %: grid plate
Polycarbonate: base
Polycarbonate: cover
Polycarbonate: surround
|
Connections - terminals
|
Brass rod terminals
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
31 mm
|
Environment
Ambient air temperature for operation
|
-5…35 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
No UV resistant
|
Operating altitude
|
2000 m
|
Standards
|
EN 60669-1
SS 227-1
IEC 60669-1
GB 16915.1
MS IEC 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
8.72 cm
|
Package 1 Length
|
8.72 cm
|
Package 1 Weight
|
87.2 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
8 cm
|
Package 2 Weight
|
898 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
9476 g
|
Offer Sustainability
|
|