|
|
|
E8431RJS4_SZ
1 Gang Telephone Socket on Shuttered Wallplate, Sliver Bronze
|
|
|
Main
Range
|
ZENcelo
|
Product or component type
|
Telephone socket
|
Socket additional information
|
Shuttered
|
Number of gangs
|
1 gang
|
Colour tint
|
Silver bronze
|
Complementary
Device mounting
|
Surface
Flush
|
Rated current
|
1.5 A
|
Contact resistance
|
1 µOhm
|
Insulation resistance
|
>= 200 MOhm
|
Minimum return loss
|
23 dB
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
36 mm
|
Environment
Environmental characteristic
|
No UV resistant
|
Relative humidity
|
0…95 %
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
8.72 cm
|
Package 1 Length
|
8.72 cm
|
Package 1 Weight
|
107 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
1.056 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
11060 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|