Device mounting
|
Flush
|
Surface finish
|
Glossy
|
Surface treatment
|
Untreated
|
Number of modules
|
1 module 46 x 36.7 x 21.7 mm
|
Fixing mode
|
Screw
|
[Ue] rated operational voltage
|
100/240 V AC 50/60 Hz
|
Integrated connection type
|
1 USB port 5 V DC, maximum load current: 2.1 A
|
Material
|
Silicone rubber: cover
PC (polycarbonate): grid plate
PC (polycarbonate): housing
|
Shape of screw head
|
Cross
|
Clamping connection capacity
|
2.5 mm² for stranded cable(s)
2.5 mm² for flexible cable(s)
2.5 mm² for rigid cable(s)
1.5 mm² for stranded cable(s)
1.5 mm² for flexible cable(s)
1.5 mm² for rigid cable(s)
|
Wire stripping length
|
6 mm
|
Product compatibility
|
Power bank
Samsung
XiaoMi
Major smart phone and tablet
Apple
HTC
HW
|
Height
|
87 mm
|
Width
|
87 mm
|
Depth
|
37.1 mm
|
Embedding depth
|
27.3 mm
|
Net weight
|
0.07773 kg
|