Device mounting
|
Flush
|
Range compatibility
|
ZENcelo
|
Surface finish
|
Glossy
|
Surface treatment
|
Polished
|
Number of modules
|
1 module 54.8 x 51.5 x 38.7 mm
|
Fixing mode
|
Screw
|
[Ue] rated operational voltage
|
100/240 V AC 50/60 Hz
|
Power consumption in W
|
21 W
|
Integrated connection type
|
2 USB port 5 V, maximum load current: 3 A
USB port 9 V, maximum load current: 2 A
USB port 12 V, maximum load current: 1.5 A
USB port, maximum load current: 2.1 A
|
Material
|
PC (polycarbonate): surround
PC (polycarbonate): grid plate
PA (polyamide) 6: housing
Silicone rubber: cover
|
Shape of screw head
|
Cross
|
Clamping connection capacity
|
2.5 mm² for stranded cable(s)
2.5 mm² for solid cable(s)
1.5 mm² for stranded cable(s)
1.5 mm² for solid cable(s)
|
Wire stripping length
|
10 mm
|
Product compatibility
|
HTC
XiaoMi
Apple
Samsung
HW
Major smart phone and tablet
|
Height
|
87.2 mm
|
Width
|
87.2 mm
|
Depth
|
38.3 mm
|
Embedding depth
|
30 mm
|
Net weight
|
0.1222 kg
|
Standards
|
MS IEC 60950-1
IEC 60950-1
IEC 62368-1
IEC 61558-2-16
|