|
E84T25-SZ
ZENcelo 13A 2Gang switched soccket with on indicator
|
|
|
Main
Range
|
ZENcelo
|
Device application
|
Power supply
|
Product or component type
|
Power socket-outlet
|
Outlet poles configuration
|
2P + E
|
Load type
|
Resistive
|
Colour tint
|
Silver bronze
|
Complementary
Device mounting
|
Surface
Flush
|
Local signalling
|
Mechanical indicator
|
Clamping connection capacity
|
2 x 4 mm²
3 x 2.5 mm²
|
Rated current
|
13 A at 250 V AC 50 Hz
|
Number of gangs
|
2 gangs
|
Material
|
Brass contact
Polycarbonate base
Polycarbonate grid plate
Polycarbonate surround
Phosphor bronze contact
|
Connections - terminals
|
Folded terminal
|
Width
|
147 mm
|
Height
|
87 mm
|
Depth
|
8 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
UV resistant indoor use
|
Operating altitude
|
2000 m
|
Standards
|
BS 1363-2
MS 589
SS 145
|
Standards
|
BS 1363-2
MS 589
SS 145
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.7 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
0.8 cm
|
Package 1 Weight
|
0.001 g
|
Offer Sustainability
|