|
|
|
E84T426_WE
13A Twin Gang Socket, White
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Product or component type
|
Power socket-outlet
|
Outlet poles configuration
|
2P + E
|
Load type
|
Resistive
|
Colour tint
|
White
|
Cover frame colour tint
|
White
|
Complementary
Device mounting
|
Flush
Surface
|
Rated current
|
13 A at 250 V AC 50 Hz
|
Number of gangs
|
2 gangs
|
Material
|
Brass contact
Polycarbonate base
Polycarbonate grid plate
Polycarbonate surround
Phosphor bronze contact
|
Connections - terminals
|
Folded terminal
|
Width
|
147 mm
|
Height
|
87 mm
|
Depth
|
8 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
UV resistant indoor use
|
Operating altitude
|
2000 m
|
Standards
|
BS 1363-2
MS 589
SS 145
|
Standards
|
BS 1363-2
MS 589
SS 145
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
182.08 g
|
Offer Sustainability
Contractual warranty
|
|