Socket number
|
1
|
Device mounting
|
Flush 29 mm
|
Switch function
|
ON/OFF power-socket outlet
|
Number of power socket outlets
|
1 x 2P + E, BS 1363
|
Rated current
|
13 A 220...250 V, AC, 50/60 Hz
|
Surface finish
|
Painted
|
Surface treatment
|
Untreated
|
Number of gangs
|
1 gang
|
Connector type
|
USB type A
USB type C
|
[Ue] rated operational voltage
|
220...250 V AC 50/60 Hz
|
Power consumption in W
|
21 W
|
Integrated connection type
|
2 USB port 5 V DC
|
Material
|
PC (polycarbonate): body and cover
|
Protection type
|
Over temperature protection
Overload protection
|
Shape of screw head
|
Cross slotted
|
Screwdriver shape
|
Phillips combined
|
Electrical connection
|
3 3 screw terminals (indoor use)
|
Clamping connection capacity
|
1 x 2.5...1 x 4 mm² for rigid or stranded cable(s)
|
Wire stripping length
|
10…12 mm
|
Mounting support
|
Wall box conforming to BS 1361
|
Fixing mode
|
By 2 screws M3.5 x 25 mm
|
Fixing center
|
60.3 mm
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
42 mm
|
Embedding depth
|
32 mm
|