|
|
|
E8730FSG_WG
Fused Connection Unit, AvatarOn C, 13A, 250V, 1 gang, wine gold
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Fused connection
|
Complementary
Device presentation
|
Basic element with complete housing
|
Colour tint
|
Wine gold
|
Number of gangs
|
1 gang
|
Material
|
PC (polycarbonate)
|
Rated current
|
13 A at 250 V
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
27.4 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.74 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
79.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|