|
|
|
E8731D20N_2_DG
Double Pole Switch with LED, AvatarOn C, 20A, 250V, 2 way, 1 gang, dark grey
|
|
|
Main
Range of product
|
AvatarOn C
|
Product or component type
|
Switch
|
Device application
|
Control
|
Load type
|
General purpose
|
Colour tint
|
Dark grey
|
Colour tint
|
Wiring device: dark grey
|
Complementary
Device presentation
|
Complete product
|
Actuator
|
Rocker
|
Rated current
|
20 A at 250 V AC 50/60 Hz
|
Product destination
|
Wiring device
|
Switch function
|
2-pole 2-way
|
Switch application
|
On/off switching
|
Number of gangs
|
1 gang
|
Number of rocker
|
1
|
Clamping connection capacity
|
3 x 2.5 mm² for stranded cable(s)
1 x 4 mm² for stranded cable(s)
1 x 6 mm² for stranded cable(s)
|
[Ue] rated operational voltage
|
240 V
|
Connections - terminals
|
Screw terminal
|
Network type
|
AC
|
Local signalling
|
On/off indication: with light indicator, LED (amber)
|
Network frequency
|
50/60 Hz
|
Material
|
PC (polycarbonate): wiring device
|
Rated current
|
20 A
|
Surface treatment
|
Painted
|
Device mounting
|
Surface
Flush
|
Width
|
86 mm
|
Surface finish
|
Painted
|
Height
|
86 mm
|
Depth
|
36.8 mm
|
Number of terminals
|
8
|
Embedding depth
|
23.5 mm
|
Fixing mode
|
By screws
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
45 °C
|
Ambient air temperature for storage
|
0…60 °C
|
Operating altitude
|
2000 m
|
Relative humidity
|
0…95 %
|
Standards
|
BS EN 60669-1
SS 227-1
MS IEC 60669-1
IEC 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
37 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
111 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.3 cm
|
Package 2 Width
|
12.5 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
1.205 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
90
|
Package 3 Height
|
29.2 cm
|
Package 3 Width
|
29.8 cm
|
Package 3 Length
|
39.8 cm
|
Package 3 Weight
|
11.445 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|