|
|
|
E8731EKTID_WE
Electronic key card switch, AvatarOn C, 16A, White
|
|
|
Main
Range of product
|
AvatarOn C
|
Range
|
AvatarOn
|
Product or component type
|
Key card switch
|
Device application
|
Hotel
|
Colour tint
|
White
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
16 A at 250 V AC
|
Supply voltage limits
|
250 V AC
|
Connections - terminals
|
Screw terminal
|
Material
|
Polycarbonate
|
Surface finish
|
Glossy
|
Device mounting
|
Flush
|
Fixing mode
|
By screw
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
47.7 mm
|
Embedding depth
|
28 mm
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.77 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
120 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
9.3 cm
|
Package 2 Width
|
12.5 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
815 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
54
|
Package 3 Height
|
29.2 cm
|
Package 3 Width
|
29.8 cm
|
Package 3 Length
|
39.8 cm
|
Package 3 Weight
|
7.935 kg
|
Offer Sustainability
|
|