Schneider-Electric
 
E8731L1F_WE_G11 picture- Schneider-electric
E8731L1F_WE_G11
Switch with Fluorescent Locator, AvatarOn C, 1 way, 1 gang, 16AX, 250V, white
Schneider Electric
Characteristics
Main
Range of product AvatarOn C
Product or component type Switch
Device application Control
Colour tint White
Colour tint White
Complementary
Device presentation Complete product
Rated current 16 AX at 250 V AC 50/60 Hz
Switch function 1-way
Number of gangs 1 gang
Number of rocker 1
Connections - terminals Screw terminal
Local signalling With light indicator, fluorescent
Material PC (polycarbonate)
Device mounting Surface
Flush
Width 86 mm
Height 86 mm
Depth 36.8 mm
Embedding depth 23.5 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 65.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product