|
|
|
E8731RJS5_DG
Data socket, AvatarOn C, RJ45, Cat 5e, 1 gang, keystone on shuttered wall plate, dark grey
|
|
|
Main
Range of product
|
AvatarOn C
|
Product or component type
|
Data socket
|
Device application
|
Communication
|
Socket additional information
|
Shuttered
|
Communication network category
|
Cat 5e
|
Number of gangs
|
1 gang
|
Colour tint
|
Dark grey
|
Main colour tint
|
Dark grey
|
Complementary
Device presentation
|
Complete product
|
Device mounting
|
Surface
Flush
|
Data socket type
|
RJ45
|
Material
|
PC (polycarbonate)
|
Colour tint
|
Dark grey
|
IP degree of protection
|
IP20
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
40.6 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
49.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|