|
|
|
E8731TB_DG
Connection Unit, AvatarOn C, 25A, 250V, 1 gang, dark grey
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Fused connection
|
Complementary
Device presentation
|
Basic element with complete housing
|
Colour tint
|
Dark grey
|
Number of gangs
|
1 gang
|
Material
|
PC (polycarbonate)
|
Rated current
|
25 A at 250 V
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
40.7 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
75 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.3 cm
|
Package 2 Width
|
12.5 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
845 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
90
|
Package 3 Height
|
29.2 cm
|
Package 3 Width
|
29.8 cm
|
Package 3 Length
|
39.8 cm
|
Package 3 Weight
|
8.205 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|