|
|
|
E8732L2F_DG_G11
Switch with Fluorescent Locator, AvatarOn C, 2 way, 2 gang, 16AX, 250V, dark grey
|
|
|
|
|
End of Commercialization SEP 30, 2023
|
|
|
|
|
Main
Range of product
|
AvatarOn C
|
Product or component type
|
Switch
|
Device application
|
Control
|
Colour tint
|
Dark grey
|
Colour tint
|
Dark grey
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
16 AX at 250 V AC 50/60 Hz
|
Switch function
|
2-way
|
Number of gangs
|
2 gangs
|
Number of rocker
|
2
|
Connections - terminals
|
Screw terminal
|
Local signalling
|
With light indicator, fluorescent
|
Material
|
PC (polycarbonate)
|
Device mounting
|
Surface
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
36.8 mm
|
Embedding depth
|
23.5 mm
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
83.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|