Outlet standard deviation
|
BS 1363
|
Outlet standard description
|
Flat pin
|
Range compatibility
|
AvatarOn
|
Integrated connection type
|
1 socket-outlet 220...250 V AC 13 A 50/60 Hz
1 USB type A 5 V
1 USB type C 5 V
|
Device mounting
|
Wall mounted
Surface
|
Device presentation
|
Complete product
|
Mounting support
|
86 x 86 mm mounting box (1 module)
|
Outlet poles configuration
|
2P + E with shutter
|
Local signalling
|
Without light indicator
|
Colour tint
|
Wine gold
|
Surface finish
|
Painted
|
Surface treatment
|
Untreated cover
|
Type of packing
|
Plastic bag
|
Quantity per set
|
1
|
Ambient air temperature for storage
|
0…55 °C
|
Protection type
|
MOV protected
Overheating protection
Overload protection
|
Ambient air temperature for operation
|
0…35 °C
|
Relative humidity
|
0…90 %
|
Connections - terminals
|
Screw terminals
|
Number of terminals
|
3
|
Screwdriver shape
|
Phillips combined
|
Clamping connection capacity
|
1 x 1.5...2 x 2.5 mm² for rigid or stranded cable(s)
|
Material
|
PC (polycarbonate): basic structure
|
Wire stripping length
|
12 mm
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
43 mm
|
Embedding depth
|
32 mm
|
Standards
|
BS 1363
|