|
|
|
E87426_WE_G11
Socket Outlet, AvatarOn C, 13A 250V, 1 gang, white
|
|
|
|
|
End of Commercialization MAR 04, 2024
|
|
|
|
|
Main
Range of product
|
AvatarOn C
|
Product or component type
|
Socket-outlet
|
Device application
|
Power supply
|
Colour tint
|
White
|
Outlet standard deviation
|
British
|
Colour tint
|
White
|
Complementary
Rated current
|
13 A at 250 V AC 50 Hz
|
Socket number
|
1
|
Socket-outlet type
|
Single socket-outlet
|
Connections - terminals
|
Screw terminal
|
Material
|
PC (polycarbonate)
|
Device mounting
|
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
27.1 mm
|
Embedding depth
|
29 mm
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
72.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|