|
|
|
E87T25N_WE
Switched socket, AvatarOn C, 13A 250V, 2 gangs, with LED, white
|
|
|
Main
Range of product
|
AvatarOn C
|
Range
|
AvatarOn
|
Product or component type
|
Switched socket
|
Device application
|
Power supply
|
Device presentation
|
Basic element with complete housing
|
Colour tint
|
White
|
Main colour tint
|
White
|
Complementary
Rated current
|
13 A socket-outlet
|
[Ue] rated operational voltage
|
250 V AC 50/60 Hz
|
Socket number
|
2
|
Outlet standard deviation
|
British
|
Number of gangs
|
2 gangs
|
Pilot light
|
LED
|
Material
|
PC (polycarbonate)
|
Surface finish
|
Matt
|
Device mounting
|
Surface
|
Fixing mode
|
By screws
|
Height
|
86 mm
|
Width
|
146 mm
|
Depth
|
30.8 mm
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.1 cm
|
Package 1 Width
|
14.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
135.4 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.3 cm
|
Package 2 Width
|
18.5 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
1.476 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
29.2 cm
|
Package 3 Width
|
29.8 cm
|
Package 3 Length
|
39.8 cm
|
Package 3 Weight
|
9.456 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|