|
|
|
ET3025_GS
13A Twin 3 Pin Switched Socket Outlet, Grey Silver
|
|
|
|
|
|
|
End of Commercialization DEC 07, 2024
|
|
|
Main
Range
|
Neo C-Metro
|
Product or component type
|
Socket-outlet
|
Switch function
|
1-pole
|
Outlet poles configuration
|
3P with shutters
|
Outlet standard
|
MS 589
SS 145
BS 1363
|
Colour tint
|
Grey silver
|
Complementary
Wiring device mounting
|
Flush
Surface
|
Rated current
|
13 A at 250 V AC 50/60 Hz
|
Material
|
Brass: contact
Copper with silver onlay: bridge
Nylon: shutter
Polycarbonate: grid plate
Polycarbonate: surround
Steel with brass plating: screws
Steel with brass plating: terminals
|
Load type
|
Resistive
|
Connections - terminals
|
Pillar terminals
|
Width
|
147 mm
|
Height
|
87 mm
|
Depth
|
18 mm
|
Environment
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Standards
|
BS 1363
SS 145
MS 589
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.2 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
14.6 cm
|
Package 1 Weight
|
300.0 g
|
Offer Sustainability
Contractual warranty
|
|