|
|
|
ET3426_GS
13A Twin 3 Pin Socket Outlet, Grey Silver
|
|
|
Main
Range
|
Neo C-Metro
|
Product or component type
|
Socket-outlet
|
Outlet poles configuration
|
3P with shutters
|
Outlet standard
|
SS 145
MS 589
BS 1363
|
Colour tint
|
Grey silver
|
Complementary
Wiring device mounting
|
Flush
Surface
|
Rated current
|
13 A at 250 V AC 50/60 Hz
|
Material
|
Brass: contact
Nylon: shutter
Polycarbonate: grid plate
Polycarbonate: surround
Steel with brass plating: screws
Steel with brass plating: terminals
|
Connections - terminals
|
Pillar terminals
|
Width
|
147 mm
|
Height
|
87 mm
|
Depth
|
17.5 mm
|
Environment
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Standards
|
BS 1363
MS 589
SS 145
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.75 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
14.7 cm
|
Package 1 Weight
|
125 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
6 cm
|
Package 2 Weight
|
778 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
31 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
8780 g
|
Contractual warranty
|
|