Range compatibility
|
EVlink EcoStruxure EV Charging Expert
EVlink EVlink Pro AC Metal
EcoStruxure EcoStruxure EV Advisor
|
Type of installation
|
Indoor
Outdoor
|
Provided equipment
|
1 residual direct current detection device (RDC-DD) integrated
|
Protection device type
|
Residual direct current detection device (RDC-DD) - 6 mA
|
Poles description
|
1P + N for power circuit
|
Mounting mode
|
Wall-mounted
Wall-mounted (kit enclosure)
Floor-standing (pedestal)
Floor-standing (kit enclosure)
|
Mounting support
|
Pedestal, to be ordered separately
Kit enclosure, to be ordered separately
|
Cable entry
|
Bottom entry
Top entry
Rear entry
|
[Us] rated supply voltage
|
220...240 V AC 50/60 Hz
|
Nominal output power
|
7.4 kW 32 A 222...240 V
|
Socket number
|
1
|
Output type
|
Front side T2 with shutter socket-outlet / silver plated contacts
|
Access control system
|
Badge RFID conforming to ISO/IEC 14443 A and B
Badge RFID conforming to ISO/IEC 15693
Badge NFC
Free access
|
RFID compatible technology
|
MIFARE Classic
MIFARE Ultralight
MIFARE Plus
|
NFC frequency
|
13.56 MHz
|
NFC tag type
|
Type 1
Type 2
Type 4
Type 5
|
Earthing system
|
TT
TN-S
TN-C-S
IT (single phase network only allowed, 400V 3 phases network forbidden)
|
Number of inputs
|
3
|
Input type
|
Binary for power limitation closing contact
Binary for delayed charging closing contact
Binary for vehicle detection closing contact
|
Control type
|
Can be controlled by remote
|
Local signalling
|
1 green LED light strip, function: available
1 blue LED light strip, function: charging
1 red LED light strip, function: fault indication
|
Standards
|
EN/IEC 61851-1:ed. 3
EN/IEC 62196-1:ed. 2
EN/IEC 62196-2:ed. 1
EN 61000-6-2:2019
EN 61000-6-3:2007
EN 61000-6-3:2011/A1
IEC 60884-1
NF C 61314
ISO 15118
|
Product certifications
|
EV Ready
CE
|
Operating altitude
|
2000 m without derating
|
Height
|
529 mm
|
Width
|
317 mm
|
Depth
|
153 mm
|
Net weight
|
7.2 kg
|
Colour
|
Front face: white (RAL 9003)
Housing: dark grey (RAL 7016)
Back part: black (RAL 9005)
|