|
|
|
GU7410BBN
TV/FM socket, Ultimate Screwless flat plate, IP20, black nickel
|
|
|
|
|
End of Commercialization MAY 27, 2024
|
|
|
|
|
Main
Range of product
|
Ultimate
|
Aesthetic name
|
Screwless flat plate
|
Product or component type
|
TV/FM socket
|
TV socket type
|
TV/FM
|
Quantity per set
|
Set of 1
|
Complementary
Radio connector
|
Male
|
Number of gangs
|
1 gang
|
Fixing mode
|
By screws
|
Material
|
Steel
|
Height
|
88 mm
|
Width
|
88 mm
|
Depth
|
24 mm
|
Environment
Standards
|
BS 3041
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
9.500 cm
|
Package 1 Length
|
9.600 cm
|
Package 1 Weight
|
199.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
21.500 cm
|
Package 2 Width
|
41.500 cm
|
Package 2 Length
|
50.000 cm
|
Package 2 Weight
|
20.530 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
115.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
100.000 cm
|
Package 3 Weight
|
348.480 kg
|
Contractual warranty
|
|