|
|
|
IMT33143
Thorsman - Cable reel 25m HO5VVF3G1.25 IP20 BS 230V
|
|
|
Main
Range
|
Thorsman
|
Range of product
|
PROchantier
|
Product name
|
Thorsman cable reel Classic
|
Product or component type
|
Extension cable reel
|
Device application
|
Power supply
|
[Ue] rated operational voltage
|
230 V
|
[In] rated current
|
13 A
|
Socket number
|
4
|
Colour tint
|
Green/black
|
Complementary
Outlet standard deviation
|
British
|
Cable length
|
25 m
|
Cable cross section
|
1.25 mm²
|
Type of cable
|
H05VV-F3G1.25
|
Height
|
260 mm
|
Width
|
352 mm
|
Depth
|
192 mm
|
Net weight
|
4.81 kg
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
29.0 cm
|
Package 1 Width
|
25.5 cm
|
Package 1 Length
|
37.0 cm
|
Package 1 Weight
|
6.3 kg
|
Offer Sustainability
|
|