|
|
|
KB25N_WE
13A 250V Twin Gang Switched Socket with Neon - white
|
|
|
Main
Range
|
Vivace
|
Product or component type
|
Switched socket
|
Device short name
|
KB25
|
Device presentation
|
Complete product
|
Main colour tint
|
White
|
Colour tint
|
White
|
Complementary
Pilot light
|
Red neon indicator
|
Outlet poles configuration
|
2P + E
|
Number of gangs
|
2 gangs
|
Colour tint
|
White
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
Polycarbonate: base
|
Projecting depth
|
8 mm
|
Device mounting
|
Flush
|
Mounting support
|
Wall mounted
|
Fixing mode
|
By screw M3.5
|
Fixing center
|
120.6 mm
|
Embedding depth
|
35 mm
|
Rated current
|
13 A at 250 V AC, resistive
|
Network frequency
|
50 Hz
|
Contacts material
|
Brass and phosphor bronze
|
Connections - terminals
|
Pillar terminal
|
Terminal identifier
|
L
Earth
N
|
Tightening torque
|
0.4 N.m
|
Clamping connection capacity
|
3 x 2.5 mm²
2 x 4 mm²
|
Width
|
147 mm
|
Height
|
87 mm
|
Depth
|
35 mm
|
Environment
Standards
|
BS 1363
SS 145
MS 589
|
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.1 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
14.6 cm
|
Package 1 Weight
|
148 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
21 cm
|
Package 2 Width
|
31.5 cm
|
Package 2 Length
|
50 cm
|
Package 2 Weight
|
8750 g
|
Offer Sustainability
|
|