|
|
|
KB30_WE
Blank plate, Vivace, 1 gang, IP20, white
|
|
|
Main
Range
|
Vivace
|
Product or component type
|
Blank plate
|
Accessory / separate part categor
|
Installation accessories
|
Device short name
|
KB30
|
Device application
|
Cover
|
Colour tint
|
White
|
Complementary
Fixing mode
|
By 2 screws
|
Range compatibility
|
Vivace cover frame
|
Number of gangs
|
1 gang
|
Colour tint
|
White
|
Surface finish
|
Glossy
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
|
Surface treatment
|
Untreated
|
Projecting depth
|
8 mm
|
Device mounting
|
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
IP degree of protection
|
IP20
|
Environment
Standards
|
BS 5733
|
Ambient air temperature for operation
|
-5…40 °C
|
Ambient air temperature for storage
|
0…60 °C
|
Relative humidity
|
0…95 %
|
Operating altitude
|
0...2000 m
|
Environmental characteristic
|
Indoor use
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.1 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
25.3 cm
|
Package 1 Weight
|
57.767 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
38 cm
|
Package 2 Length
|
15 cm
|
Package 2 Weight
|
1.032 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
31.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
8915 g
|
Offer Sustainability
Contractual warranty
|
|