|
KB31D20NE_2
20A 250V 1 Gang 2 Way Double Pole Switch with Neon and Earth
|
|
|
|
|
End of Commercialization APR 02, 2021
|
|
|
|
|
Main
Range
|
Vivace
|
Product or component type
|
Switch
|
Device short name
|
KB31
|
Switch function
|
Double 1-way with earth
|
Complementary
Device presentation
|
Complete mechanism
|
Actuator
|
Rocker
|
Pilot light
|
Neon indicator lamp
|
Number of gangs
|
1 gang
|
Colour tint
|
White
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
Nylon: base
|
Projecting depth
|
8 mm
|
Device mounting
|
Flush
|
Mounting support
|
Wall mounted
|
Fixing mode
|
By screw M3.5
|
Fixing center
|
60.3 mm
|
Embedding depth
|
35 mm
|
Rated current
|
20 A at 250 V AC, inductive
20 A at 250 V AC, resistive
|
[Ue] rated operational voltage
|
250 V AC
|
Network frequency
|
50 Hz
|
Contacts material
|
Brass and phosphor bronze
|
Connections - terminals
|
Pillar terminal
|
Terminal identifier
|
L2
N2
L1
N1
|
Tightening torque
|
0.4 N.m
|
Clamping connection capacity
|
<= 2.5 mm²
|
Width
|
86 mm
|
Height
|
86 mm
|
Environment
Standards
|
SS 227
IEC 60669-1
MS IEC 60669-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Contractual warranty
|