Schneider-Electric
 
KB31TB_WE picture- Schneider-electric
KB31TB_WE
Connection Unit, Vivace, 25A, 250V, white
Schneider Electric
Characteristics
Main
Range Vivace
Product or component type Connection unit
Device short name KB31
Device application Power supply
Device presentation Complete mechanism
Main colour tint White
Colour tint Wall: white
Complementary
Number of gangs 1 gang
Colour tint White
Material Polycarbonate: grid plate
Polycarbonate: surround
Polycarbonate: base
Projecting depth 8 mm
Device mounting Flush
Mounting support Wall mounted
Fixing mode By screw M3.5
Fixing center 60.3 mm
Embedding depth 30 mm
Rated current 25 A at 250 V AC, resistive
Network frequency 50 Hz
Contacts material Brass and phosphor bronze
Connections - terminals Pillar terminal
Terminal identifier L1
L2
N1
N2
E
Tightening torque 0.4 N.m
Clamping connection capacity 4 mm²
2.5 mm²
Width 87 mm
Height 87 mm
Depth 35 mm
Environment
Standards BS 5733
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage 0…60 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m
Environmental characteristic Indoor use
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 3.7 cm
Package 1 Length 8.6 cm
Package 1 Weight 106.1 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 15 cm
Package 2 Length 19 cm
Package 2 Weight 1.131 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 21 cm
Package 3 Width 31.5 cm
Package 3 Length 50 cm
Package 3 Weight 10860 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months